ModBus product image

Eaton Modbus Card UPS Connectivity Device

(Part Number 103005425-5591)

The Eaton Modbus Card is an X-slot UPS connectivity device that provides continuous, reliable and accurate remote monitoring of a UPS system through a Building Management System (BMS) or Industrial Automation System (IAS).

The card provides the means to integrate data from the UPS into the user-provided management system using Modicon‚ Modbus RTU Protocol.  Key power quality and UPS status information may be monitored in real-time to aid in the management of the UPS and notification of potential power problems.

Features & Benefits

  • Includes Modbus Profiler utility, which creates a custom Modbus register map for each UPS
  • Connects to the network via RS-485 through either an isolated DB-9 port or terminal block
  • Supports both two-wire and four-wire communication and, with its built-in, user-selectable termination feature, the Modbus Card may be placed at the end of the network
  • Conforms to the Eaton X-slot standard to supports a variety of UPSs that feature a native X-slot
E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.