Eaton Environmental Monitoring Probe
Features and Benefits

  • Monitors temperature, humidity, and status of two contacts/sensors
  • Works with any Eaton UPS with any ConnectUPS Web/SNMP card
  • Can be located up to 20 meters (65.6 feet) from the UPS
  • Measures ambient temperatures between -20 ºand 80 ºC
  • Measures relatively humidity between 10 and 90 percent
  • Displays status on Web page, IP phone or PDA, or network management system
  • Supports user-defined thresholds for temperature, humidity, and contact closure status
  • Supports graceful shutdown of affected equipment
  • Auto-sends alarms via email, PCS phone, or pager 
  • Sends SNMP alarms to network management systems
  • Two-year limited warranty, option for enhanced warranty (US and Canada)
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.