Eaton Logo, links to the Eaton homepage

Eaton 9315 UPS

Formerly Powerware 9315 UPS

The Eaton 9315 UPS provides proven backup power and scalable battery runtimes for large data centers, facilities and other critical applications. The 9315 UPS can be paralleled for both redundancy and capacity using Powerware Hot Snyc technology.
Find a Reseller for this UPS

 

Eaton 9315 - Technical Specifications

Product Snapshot
Power Rating 200-750 kVA
Voltage 208, 400, 480, 600 Vac 3 Ph
Frequency 60 Hz
Configuration Tower
Product Series Powerware
UPS Models
9315 MODELS
Eaton 9315 (200 to 300 kVA) Specifications
Eaton 9315 (400 to 500 kVA) Specifications
Eaton 9315 (625 to 750 kVA) Specifications

Eaton 9315 - Features

  • Delivers increased usable power capacity via optional 0.9 output power factor on the Eaton 9315 400-500 and 750 kVA
  • Serial and X-slot Communication Card enabled.
  • Provides flexible runtime options for your application
  • Delivers maximum uptime for mission-critical systems by including Service Protection Plan free of charge for the first year following installation
  • Isolates connected equipment from all incoming power problems to provide the highest degree of protection with online, double-conversion technology
  • Maintains and monitors battery health continuously with DC Expert; dynamically updates information on battery time remaining

Eaton 9315 - Documentation

Product Literature
Eaton Power Quality and Distribution Solutions Product and Service Catalog
(English)
17-Jun-2009
4735 kB
Static Auto Tie Architecture
(English)
26-Sep-2007
415 kB
Powerware 9315 225kVA datasheet
(English)
28-Feb-2007
90 kB
Powerware 9315 300kVA datasheet
(English)
28-Feb-2007
91 kB
Powerware 9315-500kVA datasheet
(English)
28-Feb-2007
91 kB
Powerware Hot Sync Paralleling Technology Brochure
(English)
16-Nov-2006
244 kB
Powerware 9315 225kVA - 750kVA family brochure
(English)
12-Sep-2006
904 kB
Powerware Maintenance Bypass Module (MBM) for Powerware 9315 (30-500kVA)
(English)
15-Aug-2005
67 kB
0.9 Output Power Factor Field Upgrade Kit
(English)
03-Nov-2004
445 kB
Manual(s)
Powerware 9315 Parallel Capacity/Redundant UPS with PowerHandlerPlus Switchboard System Bypass Module (SSBM) Installation and Operation Manual
(English)
15-Jul-2009
13571 kB
Powerware 9315 Parallel Capacity/Redundant UPS Installation and Operations Manual
(English)
10-Jul-2008
2746 kB
Powerware 9315 200kVA - 300kVA UPS Installation Manual
(English)
09-Jul-2008
2513 kB
Powerware 9315 200kVA - 300kVA UPS Operations Manual
(English)
09-Jul-2008
608 kB
Powerware 9315 300 kVA - 500 kVA UPS Installation Manual
(English)
09-Jul-2008
4162 kB
Powerware 9315 300 kVA - 500 kVA UPS Operation Manual
(English)
09-Jul-2008
642 kB
Powerware 9315 500-750 kVA (192 Cell) UPS Installation and Operation Manual
(English)
09-Jul-2008
3492 kB
Powerware 9315 UPS 500–750 kVA (240 Cell) Installation and Operation Manual
(English)
09-Jul-2008
2983 kB
Powerware 9315 Fixed Master Sync Control
(English)
14-Jul-2003
1430 kB
Powerware 9315 Maintenance Bypass Module 200kVA - 500kVA Installation and Operations Manual
(English)
14-Jul-2003
1211 kB
Powerware 9315 500kVA - 750kVA T1 & T3 Installation Addendum
(English)
18-Feb-2003
1182 kB
Powerware 9315 Parallel Redundant Installation and Operations Manaul
(English)
18-Feb-2003
599 kB
Powerware 9315 Series 685 & 1085 Battery Cabinet Installation Manual
(English)
18-Feb-2003
2140 kB
Powerware 9315 Sync Control Installation and Operations Manual
(English)
18-Feb-2003
1308 kB

Eaton 9315 - Options

Service Plans
Features Service Plans
  PowerTrust
Value
ProActive PowerTrust
PowerTrust
Preferred
Flex
Parts and Labor for Electronics Custom Service
Contracts
Parts and Labor for Batteries O O O O
5x8 On-Site Corrective Maintenance      
7x24 On-Site Corrective Maintenance  
Next Business Day Response      
8-Hour Response  
4-Hour Response   O O O
2-Hour Response   O O O
5x8 UPS Preventive Maintenance Visit 1 per year O 1 per year O
7x24 UPS Preventive Maintenance Visit O 1 per year O 2 per year
Battery Preventive Maintenance Visit O O 1 per year 2 per year
eNotify Remote Monitoring Service
Discounted Spare Parts & Upgrade Kits & T&M   30% 30% 30%
=Included feature O=Optional feature
Eaton's most popular on-site UPS support plans come standard with the above features. Additional preventive maintenance visits can be added to any packaged plan. Flex Support Plans should be used whenever a standard packaged service plan doesn't exactly match your needs.
Battery Services
UPS Battery Replacement
Order your free copy of the UPS Battery Handbook
Power Distribution
Option Description Part Number List Price
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Power Management
Option Description Part Number List Price
Environmental Monitoring Probe Allows remote monitoring of temperature, humidity and two other contact devices (requires Web/SNMP card) 116750224-001 $220.00
Power Xpert Gateway Card Power Xpert Gateway Card 103005868-5591 $745.00
eNotify Eaton's eNotify Remote Monitoring features 24x7 real-time monitoring of your UPS and battery systems by trained Eaton product technicians. Identify problems before they become load loss events to save money, increase power reliability and reduce down time of your critical systems
Power Xpert Software Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser
PowerVision Network Edition License Provides remote monitoring and computer operating system shutdown for multiple single-phase UPSs and small-to-midrange three-phase UPSs, from Eaton and others using industry-standard SNMP communications and integration with popular network management systems 165200132 $667.00
PowerVision Facility Edition License Provides one-line detailed UPS information, monitors system status of other elements in the critical power distribution system such as generators, static switches, power distribution units (PDUs), and air conditioners through alarm contacts and supports in-depth reporting, analysis, and graphics 165200134 $2787.00

Eaton 9315 - Support

Questions about a product you own?

Toll Free: 1 800 843 9433
International: +1 919 871 1800
Support for this product is available 7x24
E-mail: LargeUPSTS@Eaton.com

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
E-mail: InsideSalesEngineerUPS@eaton.com

Training:

UPS Fundamentals Training for the Eaton 9315
UPS First Responder Training for the Eaton 9315
View all Training Options

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.