Australia*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton 9155 UPS

Formerly Powerware 9155 UPS

The Eaton 9155 UPS provides premium online backup power and scalable battery runtimes for IT and electrical engineering infrastructure in corporate, healthcare, banking and industrial applications. Packing maximum battery runtime into a very small footprint, the 9155 UPS is a complete power protection solution. The 9155 can be equipped with an integrated, customizable power distribution module that includes a maintenance bypass switch.
Find a Reseller for this UPS

 

Eaton 9155 UPS - Technical Specifications

Product Snapshot
Power Rating 8-30 KVA
Voltage 220-230-240V
Frequency 50/60 Hz
Configuration Tower
Product Series Powerware
UPS Models
Eaton 9155
Eaton 9155 (8-15 KVA) Specifications

Eaton 9155 UPS - Features

  • Compact design with internal batteries, and build-in static and manual bypass switches, delivers a complete solution with reduced footprint and industry-leading power density.
  • Delivering more real power with optimal 0,9 output power factor reduces need to oversize. With active power factor control (PFC), unbeatable 0,99 input power factor and reduced ITHD are achieved to ensure enhanced compatibility with any other upstream equipment
  • Reliable backup is further enhanced with Advanced Battery Management (ABM™) that by using an innovative three-stage battery charging system significantly extents battery lifetime.
  • Highest availability and reliability is achieved with HotSync paralleling technology that enables paralleling up to four 9155 UPSs for additional capacity or redundancy
  • User-friendly LCD interface with wide range of connectivity options, makes 9155 easy to use and safe to operate.
  • Innovative technology and design makes 9155 a truly sustainable solution by featuring high system efficiency and power density

Eaton 9155 UPS - Documentation

Product Literature
Hot Sync Technology Datasheet
(English)
21-Apr-2009
86 kB
Advanced Battery Management (ABM) - Datasheet
(English)
06-Apr-2009
157 kB
9155 & 9355 Aus Brochure Rev 4
(English)
26-Jul-2007
136 kB
Advanced Battery Management Brochure Rev A
(English)
22-Jun-2007
141 kB
Marine Eaton Brochure
(English)
23-May-2007
1035 kB
PW9155 Brochure (AU)
(English)
16-May-2005
255 kB
Manual(s)
Hardwired "Wraparound" MBS User and Installation Guide - Generic
(English)
11-Feb-2008
86 kB
Powerware 9155 8-15 kVA User’s Guide
(English)
01-Jul-2007
877 kB
9X55 "Basic" MBS Operation-Installation Manual
(English)
04-Jun-2007
185 kB
Powerware 9155 20-30 kVA User's Guide
(English)
01-Mar-2007
551 kB

Eaton 9155 UPS - Options

UPS Options
Option Description Part Number
Eaton 9155 EBM 64 Extended Battery Module (EBM) giving additional runtime Eaton 9155 UPSs 103004192-5501
Eaton 9155 EBM 96 Extended Battery Module (EBM) giving additional runtime Eaton 9155 UPSs 103004193-5501
Power Distribution
Option Description Part Number
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Power Management
Option Description Part Number
ConnectUPS Web/SNMP Card Allows monitoring of the UPS and other equipment via Web or SNMP 116750221-001
Environmental Monitoring Probe Allows remote monitoring of temperature, humidity and two other contact devices (requires Web/SNMP card) 116750224-001
Relay Card Provides dry-contact interface between your UPS and any relay-connected computer, including the AS/400, as well as a variety of industrial applications 1018460
Modbus Card Provides continuous, reliable and accurate network monitoring of a UPS systems through a Building Management System (BMS). 103002510-5501
Industrial Relay Card Industrial Relay Card & Display X-Slot Card 103003055
CAN Bridge Card CAN Bridge Card for paralleling units and/or RMP/RIM/SCM interface. x2 for N+1, x3 for N+2 103004336
Alarm Serial Card Alarm Serial Card 103004741-5501
Eaton LanSafe LanSafe monitors UPS status and can gracefully shutdown or restart the systems connected to the UPS during an extended power failure (Included free on the UPS Software suite CD with the UPS) free download
LanSafe Webview Remotely monitor your UPS that powers your computer hardware. From a browser, you are able to see basic properties of your UPS as well as the properties of a LanSafe Controller free download
Multiview Windows-based web browser for monitoring multiple UPSs via ConnectUPS Web cards and LanSafe instances. free download
Eaton Netwatch NetWatch Client UPS connectivity software is a critical component of Eaton's network shutdown solution. During an extended power failure, NetWatch works in conjunction with a ConnectUPS Web/SNMP network card and the Pulsar Series Eaton Network Management Card (NMC), to enable the automatic and graceful shutdown of UPS-protected devices. Eaton's NetWatch Client 5.0 UPS connectivity software has met the Cisco Technology Developer Program test criteria for interoperability with Cisco’s Unified Communications Manager 4.3. NetWatch enables safe, unattended shutdown and restart of Cisco Unified Communications in the event of a power loss. free download
Power Xpert Software Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser
PowerVision Network Edition License Provides remote monitoring and computer operating system shutdown for multiple single-phase UPSs and small-to-midrange three-phase UPSs, from Eaton and others using industry-standard SNMP communications and integration with popular network management systems 165200132
PowerVision Facility Edition License Provides one-line detailed UPS information, monitors system status of other elements in the critical power distribution system such as generators, static switches, power distribution units (PDUs), and air conditioners through alarm contacts and supports in-depth reporting, analysis, and graphics 165200134

Plug and Play - up to 6kVA
For plug and play (portable) units, there are a number of plans available including Extended Warranties and Fast Fix swap out service.

Preventative Maintenance
Planned on site preventative maintenance inspections designed to keep critical power systems functional when needed most.

Enhanced Warranty Plan
24/7 upgrade to standard warranty that includes preventative maintenance inspections.

Comprehensive Maintenance
Complete breakdown coverage for post warranty equipment, which includes preventative maintenance inspections and priority response.

Remote Monitoring
24 hour / 7 day per week monitoring of your critical power system.

Eaton 9155 UPS - Support

Engineering Services National Help Desk

1300 303 059
eeshelpdesk@eaton.com

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.