Australia*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton 9140 UPS

Formerly Powerware 9140 Rackmount UPS

The Eaton 9140 Rackmount UPS provides premium online backup power and scalable battery runtimes for medium- and high-density rack environments. Packing 10 kVA of power into only 6U, the 9140 UPS conserves valuable rack space. The 9140 significantly extends battery service life with ABM technology and prolongs runtimes with extended 3U battery modules.
Find a Reseller for this UPS

 

Eaton 9140 Rackmount UPS - Technical Specifications

Product Snapshot
Power Rating 7.5-10 kVA
Voltage 208 or 230V
Frequency 50/60 Hz (auto- sensing)
Configuration Rackmount
Product Series Powerware
UPS Models
Eaton 9140
Eaton 9140 (7.5-10 kVA) Specifications

Eaton 9140 Rackmount UPS - Features

  • Conserves valuable rack space with up to 10 kVA of power in only 6U of height, including batteries
  • Significantly reduces installation time with pre-installed rackmount hardware
  • Facilitates easy installation and reduces service time with modular, lightweight design
  • Accommodates system growth with capacity upgrade availability from 7.5 to 10 kVA
  • Increases battery service life and system uptime with ABM battery-charging technology and hot-swappable batteries
  • Provides detailed information and UPS management in multiple languages via intuitive LCD interface

Eaton 9140 Rackmount UPS - Documentation

Product Literature
9140 Brochure AUS
(English)
19-Jun-2007
286 kB
Manual(s)
9140 EBM User Manual Aus
(English)
26-Sep-2006
845 kB
9140 UPS User Manual Aus
(English)
26-Sep-2006
2858 kB

Eaton 9140 Rackmount UPS - Options

UPS Options
Option Description Part Number
Eaton 9140 3U EBM 3U Extended Battery Module (EBM) giving additional runtime for Eaton 9140 rack UPSs - up to 4 EBMs can be attached to each UPS 103004729-6591
Power Distribution
Option Description Part Number
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Power Management
Option Description Part Number
ConnectUPS Web/SNMP Card Allows monitoring of the UPS and other equipment via Web or SNMP 116750221-001
Environmental Monitoring Probe Allows remote monitoring of temperature, humidity and two other contact devices (requires Web/SNMP card) 116750224-001
Relay Card Provides dry-contact interface between your UPS and any relay-connected computer, including the AS/400, as well as a variety of industrial applications 1018460
Modbus Card Provides continuous, reliable and accurate network monitoring of a UPS systems through a Building Management System (BMS). 103002510-5501
Industrial Relay Card Industrial Relay Card & Display X-Slot Card 103003055
Alarm Serial Card Alarm Serial Card 103004741-5501
Eaton LanSafe LanSafe monitors UPS status and can gracefully shutdown or restart the systems connected to the UPS during an extended power failure (Included free on the UPS Software suite CD with the UPS) free download
LanSafe Webview Remotely monitor your UPS that powers your computer hardware. From a browser, you are able to see basic properties of your UPS as well as the properties of a LanSafe Controller free download
Multiview Windows-based web browser for monitoring multiple UPSs via ConnectUPS Web cards and LanSafe instances. free download
Eaton Netwatch NetWatch Client UPS connectivity software is a critical component of Eaton's network shutdown solution. During an extended power failure, NetWatch works in conjunction with a ConnectUPS Web/SNMP network card and the Pulsar Series Eaton Network Management Card (NMC), to enable the automatic and graceful shutdown of UPS-protected devices. Eaton's NetWatch Client 5.0 UPS connectivity software has met the Cisco Technology Developer Program test criteria for interoperability with Cisco’s Unified Communications Manager 4.3. NetWatch enables safe, unattended shutdown and restart of Cisco Unified Communications in the event of a power loss. free download
Power Xpert Software Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser
PowerVision Network Edition License Provides remote monitoring and computer operating system shutdown for multiple single-phase UPSs and small-to-midrange three-phase UPSs, from Eaton and others using industry-standard SNMP communications and integration with popular network management systems 165200132
PowerVision Facility Edition License Provides one-line detailed UPS information, monitors system status of other elements in the critical power distribution system such as generators, static switches, power distribution units (PDUs), and air conditioners through alarm contacts and supports in-depth reporting, analysis, and graphics 165200134

Plug and Play - up to 6kVA
For plug and play (portable) units, there are a number of plans available including Extended Warranties and Fast Fix swap out service.

Preventative Maintenance
Planned on site preventative maintenance inspections designed to keep critical power systems functional when needed most.

Enhanced Warranty Plan
24/7 upgrade to standard warranty that includes preventative maintenance inspections.

Comprehensive Maintenance
Complete breakdown coverage for post warranty equipment, which includes preventative maintenance inspections and priority response.

Remote Monitoring
24 hour / 7 day per week monitoring of your critical power system.

Eaton 9140 Rackmount UPS - Support

Engineering Services National Help Desk

1300 303 059
eeshelpdesk@eaton.com

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.