Australia*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton 9130 Rackmount UPS

The Eaton 9130 Rackmount UPS delivers online power quality and scalable battery runtimes for rack servers, voice and data networks, storage systems and other IT equipment. With an efficiency rating of >95%, the 9130 UPS cuts energy costs while packing up to three kVA of power into only 2U of rack space. The 9130 UPS significantly extends battery service life with ABM technology and also has a bright LCD user interface to simplify monitoring.
Find a Reseller for this UPS

 

Eaton 9130 Rackmount - Technical Specifications

Product Snapshot
Power Rating 700 - 3000 VA
Voltage 220-240V
Frequency 50/60 Hz (auto-sensing)
Configuration Rackmount
Product Series Powerware
UPS Models
Eaton 9130 RM
Eaton 9130 RM (700-3000 VA)

Eaton 9130 Rack - Features

  • Cuts energy usage and costs with >95% efficiency rating in high efficiency mode
  • Conserves valuable rack space with 2U form factor that includes internal batteries and a 4-post rail kit
  • Provides more real power (watts) to protect more equipment and leave room for expanding IT systems with a 0.9 power factor
  • Simplifies UPS monitoring and management with a bright LCD user interface, intuitive power management software and optional eNotify Remote Monitoring service
  • Increases battery service life and system uptime with ABM battery-charging technology and hot-swappable batteries
  • Maximizes runtimes with optional extended battery modules

Product Awards

Buildings Top 100 products 2009 award logo Product Innovation 2009 award logo Internet Telephony product of the year award logo
Communications Solutions 2008 award logo Unified Communications Product of the Year Award  

Eaton 9130 Rackmount UPS - Documentation

Product Literature
Advanced Battery Management (ABM) - Datasheet
(English)
06-Apr-2009
157 kB
Eaton 9130 Aust 2 Page Brochure
(English)
14-Dec-2008
108 kB
Eaton 9130 Aust 5 page brochure
(English)
14-Dec-2008
222 kB
Manual(s)
9130 Manual
(English)
14-Dec-2008
1923 kB

Eaton 9130 Rackmount UPS - Options

UPS Options
Option Description Part Number
Eaton 9130 1000 Rack EBM 2U 2U Extended Battery Module (EBM) giving additional runtime for Eaton 9130 700 and 1000 rack UPSs - up to 4 EBMs can be attached to each UPS 103006458-6591
Eaton 9130 1500 Rack EBM 2U 2U Extended Battery Module (EBM) giving additional runtime for Eaton 9130 1500 rack UPSs - up to 4 EBMs can be attached to each UPS 103006459-6591
Eaton 9130 3000 Rack EBM 2U 2U Extended Battery Module (EBM) giving additional runtime for Eaton 9130 2000 and 3000 rack UPSs - up to 4 EBMs can be attached to each UPS 103006460-6591
2-post rail kit 2-post rail kit for rackmount UPS 103007018-5591
Power Management
Option Description Part Number
ConnectUPS-BD SNMP/Web Card Allows monitoring of the UPS via Web or SNMP 116750222-001
Environmental Monitoring Probe Allows remote monitoring of temperature, humidity and two other contact devices (requires Web/SNMP card) 116750224-001
Relay Card - BD (AS/400 Compatible) Provides dry-contact interface between your UPS and any relay-connected computer, including the AS/400, as well as a variety of industrial applications 1014018
Eaton LanSafe LanSafe monitors UPS status and can gracefully shutdown or restart the systems connected to the UPS during an extended power failure (Included free on the UPS Software suite CD with the UPS) free download
LanSafe Webview Remotely monitor your UPS that powers your computer hardware. From a browser, you are able to see basic properties of your UPS as well as the properties of a LanSafe Controller free download
Multiview Windows-based web browser for monitoring multiple UPSs via ConnectUPS Web cards and LanSafe instances. free download
Eaton Netwatch NetWatch Client UPS connectivity software is a critical component of Eaton's network shutdown solution. During an extended power failure, NetWatch works in conjunction with a ConnectUPS Web/SNMP network card and the Pulsar Series Eaton Network Management Card (NMC), to enable the automatic and graceful shutdown of UPS-protected devices. Eaton's NetWatch Client 5.0 UPS connectivity software has met the Cisco Technology Developer Program test criteria for interoperability with Cisco’s Unified Communications Manager 4.3. NetWatch enables safe, unattended shutdown and restart of Cisco Unified Communications in the event of a power loss. free download
Power Xpert Software Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser
PowerVision Network Edition License Provides remote monitoring and computer operating system shutdown for multiple single-phase UPSs and small-to-midrange three-phase UPSs, from Eaton and others using industry-standard SNMP communications and integration with popular network management systems 165200132
PowerVision Facility Edition License Provides one-line detailed UPS information, monitors system status of other elements in the critical power distribution system such as generators, static switches, power distribution units (PDUs), and air conditioners through alarm contacts and supports in-depth reporting, analysis, and graphics 165200134

Plug and Play - up to 6kVA
For plug and play (portable) units, there are a number of plans available including Extended Warranties and Fast Fix swap out service.

Preventative Maintenance
Planned on site preventative maintenance inspections designed to keep critical power systems functional when needed most.

Enhanced Warranty Plan
24/7 upgrade to standard warranty that includes preventative maintenance inspections.

Comprehensive Maintenance
Complete breakdown coverage for post warranty equipment, which includes preventative maintenance inspections and priority response.

Remote Monitoring
24 hour / 7 day per week monitoring of your critical power system.

Eaton 9130 Rackmount UPS - Support

Engineering Services National Help Desk

1300 303 059
eeshelpdesk@eaton.com

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.