Australia*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton 5130 UPS

The Eaton 5130 Rack/Tower UPS provides line-interactive backup power and scalable runtimes for servers, storage systems, VoIP gear and network equipment. With a two-in-one rack/tower form factor, the 5130 UPS packs up to three kVA of power into only 2U of rack space. The 5130 UPS provides additional battery runtime with 2U extended battery modules. To enhance compatibility with modern IT loads, the 5130 UPS is designed with a 0.9 power factor.
Find a Reseller for this UPS

 

Eaton 5130 UPS - Technical Specifications

Product Snapshot
Power Rating 1250-3000 VA
Voltage 230 Vac
Frequency 50/60 Hz (auto- sensing)
Configuration Rack/Tower
Product Series Powerware
UPS Models
Eaton 5130
Eaton 5130 (1250-3000 VA) Specifications

Eaton 5130 UPS - Features

  • Conserves valuable rack space with 2U form factor that includes internal batteries
  • Provides more real power (watts) to protect more equipment and leave room for expanding IT systems with a 0.9 power factor
  • Maximizes availability with extended battery runtime options, hot-swappable batteries and optional maintenance bypass
  • Extends battery runtime for critical devices with load segments
  • Offers choice of rackmount or tower installation with two-in-one form factor (4-post rail kit and tower pedestals included)
  • Delivers control and visibility with free power management software featuring an intuitive user interface

Download Configurator Tool (2.27Mb)

Eaton 5130 UPS - Documentation

Product Literature
Eaton 5130 AU 7 page brochure
(English)
22-Dec-2008
306 kB
Manual(s)
Eaton 5130 Manual
(English)
30-Sep-2008
5532 kB

Eaton 5130 - Options

UPS Options
Option Description Part Number
Eaton 5130 1750 R/T EBM 2U 2U Extended Battery Module (EBM) giving additional runtime for Eaton 5130 1250 and 1750 UPSs - up to 4 EBMs can be attached to each UPS 103006587-6591
Eaton 5130 3000 R/T EBM 2U 2U Extended Battery Module (EBM) giving additional runtime for Eaton 5130 2500 and 3000 UPSs - up to 4 EBMs can be attached to each UPS 103006589-6591
Eaton 5130 3000 R/T EBM 3U 3U Reduced Depth Extended Battery Module (EBM) giving additional runtime for Eaton 5130 2500 and 3000 UPSs - up to 4 EBMs can be attached to each UPS 103006588-6591
2-post rail kit 2-post rail kit for rackmount UPS 103007018-5591
Power Management
Option Description Part Number
ConnectUPS-MS Network Management Card ConnectUPS-MS Network Management Card 103006826
Industrial Network Management Card - Modbus & Jbus Industrial Network Management Card - Modbus & Jbus 103006827
AS/400 Relay Management Card -MS AS/400 Relay Management Card -MS 103006828
IBM AS/400 Cable UPS Interface cable for connection of the UPS to IBM iSeries/AS 400 66033
Eaton LanSafe LanSafe monitors UPS status and can gracefully shutdown or restart the systems connected to the UPS during an extended power failure (Included free on the UPS Software suite CD with the UPS) free download
LanSafe Webview Remotely monitor your UPS that powers your computer hardware. From a browser, you are able to see basic properties of your UPS as well as the properties of a LanSafe Controller free download
Multiview Windows-based web browser for monitoring multiple UPSs via ConnectUPS Web cards and LanSafe instances. free download
Eaton Netwatch NetWatch Client UPS connectivity software is a critical component of Eaton's network shutdown solution. During an extended power failure, NetWatch works in conjunction with a ConnectUPS Web/SNMP network card and the Pulsar Series Eaton Network Management Card (NMC), to enable the automatic and graceful shutdown of UPS-protected devices. Eaton's NetWatch Client 5.0 UPS connectivity software has met the Cisco Technology Developer Program test criteria for interoperability with Cisco’s Unified Communications Manager 4.3. NetWatch enables safe, unattended shutdown and restart of Cisco Unified Communications in the event of a power loss. free download
Power Xpert Software Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser
PowerVision Network Edition License Provides remote monitoring and computer operating system shutdown for multiple single-phase UPSs and small-to-midrange three-phase UPSs, from Eaton and others using industry-standard SNMP communications and integration with popular network management systems 165200132
PowerVision Facility Edition License Provides one-line detailed UPS information, monitors system status of other elements in the critical power distribution system such as generators, static switches, power distribution units (PDUs), and air conditioners through alarm contacts and supports in-depth reporting, analysis, and graphics 165200134

Plug and Play - up to 6kVA
For plug and play (portable) units, there are a number of plans available including Extended Warranties and Fast Fix swap out service.

Preventative Maintenance
Planned on site preventative maintenance inspections designed to keep critical power systems functional when needed most.

Enhanced Warranty Plan
24/7 upgrade to standard warranty that includes preventative maintenance inspections.

Comprehensive Maintenance
Complete breakdown coverage for post warranty equipment, which includes preventative maintenance inspections and priority response.

Remote Monitoring
24 hour / 7 day per week monitoring of your critical power system.

Eaton 5130 UPS - Support

Engineering Services National Help Desk

1300 303 059
eeshelpdesk@eaton.com

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.