Eaton Logo, links to the Eaton homepage

Eaton 5125 UPS

Formerly the Powerware 5125 UPS

The Eaton 5125 Tower UPS provides line-interactive backup power and scalable runtimes for servers, storage systems and network equipment. The 5125 UPS significantly extends battery service life with ABM technology and delivers smooth, continuous power with a pure sine wave output while regulating incoming voltage fluctuations. With watching extended battery modules, the 5125 UPS can provide additional battery runtime.
Find a Reseller for this UPS

 

Eaton 5125 - Technical Specifications

Product Snapshot
Power Rating 1000 - 2200 VA
Voltage 100-127 V and 200-240 V
Frequency 50/60 Hz (auto-sensing)
Configuration Tower
Product Series Powerware
UPS Models
Part Number Power Rating Input Plug Output Receptacles List Price
(VA/Watts)
5125 NORTH AMERICAN TOWER MODELS: 120V, 50/60 Hz
05146629-5591 1000 / 700 5-15P (6) 5-15R $481 
05146632-5591 1440 / 1050 5-15P (6) 5-15R $634 
05146635-5591 1920 / 1600 5-20P (6) 5-15R, (2) 5-20R $948 
5125 NORTH AMERICAN TOWER MODELS: 208V, 50/60 Hz
05146636-5591 2080 / 1600 C16 (9) C13 $1233 
5125 INTERNATIONAL TOWER MODELS: 230V, 50/60 Hz
05146630-5591 1000 / 700 C14 (6) C13   
05146633-5591 1500 / 1050 C14 (6) C13   
05146637-5591 2200 / 1600 C14 (9) C13   

Eaton 5125 - Features

  • Increases battery service life and system uptime with ABM battery-charging technology and hot-swappable batteries
  • Increases battery runtime capability with extended battery modules (EBMs)
  • Delivers pure sine wave output with Buck and Double Boost voltage regulation
  • Enables scheduled shutdowns and maximum backup power time for critical devices with Load Segments (separate recetpacle groups)

Eaton 5125 - Options

Service Plans
Features Service Plans
  Factory
Warranty
Gold
Comprehensive coverage of the UPS and batteries
Telephone technical support
Connectivity support
Expedited delivery of replacement parts, modules and batteries  
Battery Services
UPS Battery Replacement
Order your free copy of the UPS Battery Handbook
UPS Options
Option Description Part Number List Price
Eaton 5125 24V 1000 EBM Extended Battery Module (EBM) giving additional runtime for Eaton 5125 1000 Tower UPSs - up to 4 EBMs can be attached to each UPS 05146638-5591 $417
Eaton 5125 48V 2200 EBM Extended Battery Module (EBM) giving additional runtime for Eaton 5125 1500 and 2200 Tower UPSs 05146639-5591 $455.00
Power Distribution
Option Description Part Number List Price
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Power Management
Option Description Part Number List Price
ConnectUPS Web/SNMP Card Allows monitoring of the UPS and other equipment via Web or SNMP 116750221-001 $335.00
Environmental Monitoring Probe Allows remote monitoring of temperature, humidity and two other contact devices (requires Web/SNMP card) 116750224-001 $220.00
Relay Card Provides dry-contact interface between your UPS and any relay-connected computer, including the AS/400, as well as a variety of industrial applications 1018460 $146.00
Modbus Card Provides continuous, reliable and accurate network monitoring of a UPS systems through a Building Management System (BMS). 103005425-5591 $661.00
Alarm Serial Card Alarm Serial Card 103004741-5501
Power Xpert Gateway Card Power Xpert Gateway Card 103005868-5591 $745.00
Intelligent Power Manager Intelligent Power Manager software facilitates easy, versatile, remote monitoring and management of multiple devices to keep users apprised of power and environmental conditions. free download free
Eaton LanSafe LanSafe monitors UPS status and can gracefully shutdown or restart the systems connected to the UPS during an extended power failure (Included free on the UPS Software suite CD with the UPS) free download free
LanSafe Webview Remotely monitor your UPS that powers your computer hardware. From a browser, you are able to see basic properties of your UPS as well as the properties of a LanSafe Controller free download free
Multiview Windows-based web browser for monitoring multiple UPSs via ConnectUPS Web cards and LanSafe instances. free download free
Eaton Netwatch NetWatch Client UPS connectivity software is a critical component of Eaton's network shutdown solution. During an extended power failure, NetWatch works in conjunction with a ConnectUPS Web/SNMP network card and the Pulsar Series Eaton Network Management Card (NMC), to enable the automatic and graceful shutdown of UPS-protected devices. Eaton's NetWatch Client 5.0 UPS connectivity software has met the Cisco Technology Developer Program test criteria for interoperability with Cisco’s Unified Communications Manager 4.3. NetWatch enables safe, unattended shutdown and restart of Cisco Unified Communications in the event of a power loss. free download
free
Power Xpert Software Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser

Eaton 5125 - Support

Questions about a product you own?

Toll Free: 1 800 356 5737
International: +1 919 870 3149
8:00 AM to 7:00 PM EST
Monday through Friday Eastern Time
E-mail: SinglePhaseTS@eaton.com

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
E-mail: InsideSalesEngineerUPS@eaton.com

Training:

UPS Fundamentals Training for the Eaton 5125
Software and Connectivity Training for the Eaton 5125
View all Training Options

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.