Australia*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton 5125 UPS

Formerly the Powerware 5125 UPS

The Eaton 5125 Tower UPS provides line-interactive backup power and scalable runtimes for servers, storage systems and network equipment. The 5125 UPS significantly extends battery service life with ABM technology and delivers smooth, continuous power with a pure sine wave output while regulating incoming voltage fluctuations. With watching extended battery modules, the 5125 UPS can provide additional battery runtime.
Find a Reseller for this UPS

Eaton 5125 - Technical Specifications

Product Snapshot
Power Rating 1000 - 2200 VA
Voltage 200-240 Vac
Frequency 50/60 Hz (auto-sensing)
Configuration Tower
Product Series Powerware
UPS Models
Eaton 5125
Eaton 5125 Tower (1000-2200 VA) Specifications

Eaton 5125 - Features

  • Increases battery service life and system uptime with ABM battery-charging technology and hot-swappable batteries
  • Increases battery runtime capability with extended battery modules (EBMs)
  • Delivers pure sine wave output with Buck and Double Boost voltage regulation
  • Enables scheduled shutdowns and maximum backup power time for critical devices with Load Segments (separate recetpacle groups)

Eaton 5125 - Options

UPS Options
Option Description Part Number
Eaton 5125 24V 1000 EBM Extended Battery Module (EBM) giving additional runtime for Eaton 5125 1000 Tower UPSs - up to 4 EBMs can be attached to each UPS 05146638-5591
Eaton 5125 48V 2200 EBM Extended Battery Module (EBM) giving additional runtime for Eaton 5125 1500 and 2200 Tower UPSs 05146639-5591
Power Distribution
Option Description Part Number
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Power Management
Option Description Part Number
ConnectUPS Web/SNMP Card Allows monitoring of the UPS and other equipment via Web or SNMP 116750221-001
Environmental Monitoring Probe Allows remote monitoring of temperature, humidity and two other contact devices (requires Web/SNMP card) 116750224-001
Relay Card Provides dry-contact interface between your UPS and any relay-connected computer, including the AS/400, as well as a variety of industrial applications 1018460
Modbus Card Provides continuous, reliable and accurate network monitoring of a UPS systems through a Building Management System (BMS). 103002510-5501
Alarm Serial Card Alarm Serial Card 103004741-5501
Eaton LanSafe LanSafe monitors UPS status and can gracefully shutdown or restart the systems connected to the UPS during an extended power failure (Included free on the UPS Software suite CD with the UPS) free download
LanSafe Webview Remotely monitor your UPS that powers your computer hardware. From a browser, you are able to see basic properties of your UPS as well as the properties of a LanSafe Controller free download
Multiview Windows-based web browser for monitoring multiple UPSs via ConnectUPS Web cards and LanSafe instances. free download
Eaton Netwatch NetWatch Client UPS connectivity software is a critical component of Eaton's network shutdown solution. During an extended power failure, NetWatch works in conjunction with a ConnectUPS Web/SNMP network card and the Pulsar Series Eaton Network Management Card (NMC), to enable the automatic and graceful shutdown of UPS-protected devices. Eaton's NetWatch Client 5.0 UPS connectivity software has met the Cisco Technology Developer Program test criteria for interoperability with Cisco’s Unified Communications Manager 4.3. NetWatch enables safe, unattended shutdown and restart of Cisco Unified Communications in the event of a power loss. free download
Eaton Power Xpert Software - DVD Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser PXSERVERCOREDVD

Plug and Play - up to 6kVA
For plug and play (portable) units, there are a number of plans available including Extended Warranties and Fast Fix swap out service.

Preventative Maintenance
Planned on site preventative maintenance inspections designed to keep critical power systems functional when needed most.

Enhanced Warranty Plan
24/7 upgrade to standard warranty that includes preventative maintenance inspections.

Comprehensive Maintenance
Complete breakdown coverage for post warranty equipment, which includes preventative maintenance inspections and priority response.

Remote Monitoring
24 hour / 7 day per week monitoring of your critical power system.

Eaton 5125 - Support

Engineering Services National Help Desk

1300 303 059
eeshelpdesk@eaton.com

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.