Australia*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton 5115 UPS

Formerly Powerware 5115 UPS

The Eaton 5115 UPS offers surge protection and line-interactive backup power for entry level servers, small networking devices, point-of-sale (POS) devices and desktop PCs. The 5115 UPS significantly extends battery service life with ABM technology and delivers smooth, continuous power with a pure sine wave output while regulating incoming voltage fluctuations.
Find a Reseller for this UPS

 

Eaton 5115 UPS - Technical Specifications

Product Snapshot
Power Rating 500 - 1400 VA
Voltage 220 - 240 Vac
Frequency 50/60 Hz
Configuration Tower
Product Series Powerware
UPS Models
Eaton 5115
Eaton 5115 (500 - 1400 VA) Specifications

Features Tab Eaton 5115 UPS - Features

  • Delivers smooth, continuous power with Buck and Boost voltage regulation and pure sine wave output
  • Extends battery service life and optimizes battery recharge time with ABM technology
  • Protects networked equipment from "back door" surges coming over LAN or telephone lines
  • Minimizes downtime with hot-swappable batteries
  • Delivers control and visibility with free power management software featuring an intuitive user interface
  • Communicates via both serial and USB communications ports

Eaton 5115 UPS - Documentation

Product Literature
Advanced Battery Management (ABM) - Datasheet
(English)
06-Apr-2009
157 kB
5115 Aus Brochure
(English)
20-Jun-2007
110 kB
Manual(s)
PW5115A Manual
(English)
16-May-2005
449 kB
5115 500-1400 VA Tower Battery Connection Guide
(English)
28-Feb-2005
113 kB

Eaton 5115 UPS - Options

Power Management
Option Description Part Number
Eaton LanSafe LanSafe monitors UPS status and can gracefully shutdown or restart the systems connected to the UPS during an extended power failure (Included free on the UPS Software suite CD with the UPS) free download
LanSafe Webview Remotely monitor your UPS that powers your computer hardware. From a browser, you are able to see basic properties of your UPS as well as the properties of a LanSafe Controller free download
Multiview Windows-based web browser for monitoring multiple UPSs via ConnectUPS Web cards and LanSafe instances. free download
Eaton Netwatch NetWatch Client UPS connectivity software is a critical component of Eaton's network shutdown solution. During an extended power failure, NetWatch works in conjunction with a ConnectUPS Web/SNMP network card and the Pulsar Series Eaton Network Management Card (NMC), to enable the automatic and graceful shutdown of UPS-protected devices. Eaton's NetWatch Client 5.0 UPS connectivity software has met the Cisco Technology Developer Program test criteria for interoperability with Cisco’s Unified Communications Manager 4.3. NetWatch enables safe, unattended shutdown and restart of Cisco Unified Communications in the event of a power loss. free download
Power Xpert Software Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser

Plug and Play - up to 6kVA
For plug and play (portable) units, there are a number of plans available including Extended Warranties and Fast Fix swap out service.

Preventative Maintenance
Planned on site preventative maintenance inspections designed to keep critical power systems functional when needed most.

Enhanced Warranty Plan
24/7 upgrade to standard warranty that includes preventative maintenance inspections.

Comprehensive Maintenance
Complete breakdown coverage for post warranty equipment, which includes preventative maintenance inspections and priority response.

Remote Monitoring
24 hour / 7 day per week monitoring of your critical power system.

Eaton 5115 UPS - Support

Engineering Services National Help Desk

1300 303 059
eeshelpdesk@eaton.com

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.