Australia*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton 5110 UPS

Formerly Powerware 5110 UPS

The Eaton 5110 UPS provides cost-effective line-interactive backup power and voltage regulation for small and medium businesses with workstations, desktop PCs, telephone equipment and POS applications. With its compact form factor, the 5110 UPS can be utilized as a standalone tower or under a computer monitor. The 5110 UPS is equipped with eight outlets—four with surge suppression and battery backup and four with surge suppression only.
Find a Reseller for this UPS

Eaton 5110 UPS - Technical Specifications

Product Snapshot
Power Rating 500 - 1000 VA
Voltage 220 - 240 Vac
Frequency 50/60 Hz
Configuration Tower or under monitor
Product Series Powerware
UPS Models
Eaton 5110
Eaton 5110 (500 - 1000 VA) Specifications

Eaton 5110 UPS - Features

  • Keeps essential systems running through power outages (four outlets with battery backup and surge suppression and four outlets with surge suppression only)
  • Saves space with a compact design that can be deployed as a tower or under a computer monitor
  • Delivers consistent, clean output with Automatic Voltage Regulation (AVR) that doesn’t drain battery power
  • Extends UPS service life with user-replaceable batteries
  • Protects networked equipment from "back door" surges coming over LAN or telephone lines
  • Informs you of power problems and battery conditions with audible alarms and remote alarm notification via email, pager, the Web, or SNMP

Eaton 5110 UPS - Documentation

Product Literature
5110 Brochure
(English)
19-Jun-2007
119 kB
Manual(s)
Eaton 5110 User Manual
(English)
29-Mar-2006
169 kB

Eaton 5110 UPS - Options

Power Management
Option Description Part Number
Eaton LanSafe LanSafe monitors UPS status and can gracefully shutdown or restart the systems connected to the UPS during an extended power failure (Included free on the UPS Software suite CD with the UPS) free download
LanSafe Webview Remotely monitor your UPS that powers your computer hardware. From a browser, you are able to see basic properties of your UPS as well as the properties of a LanSafe Controller free download
Multiview Windows-based web browser for monitoring multiple UPSs via ConnectUPS Web cards and LanSafe instances. free download
Eaton Netwatch NetWatch Client UPS connectivity software is a critical component of Eaton's network shutdown solution. During an extended power failure, NetWatch works in conjunction with a ConnectUPS Web/SNMP network card and the Pulsar Series Eaton Network Management Card (NMC), to enable the automatic and graceful shutdown of UPS-protected devices. Eaton's NetWatch Client 5.0 UPS connectivity software has met the Cisco Technology Developer Program test criteria for interoperability with Cisco’s Unified Communications Manager 4.3. NetWatch enables safe, unattended shutdown and restart of Cisco Unified Communications in the event of a power loss. free download

Plug and Play - up to 6kVA
For plug and play (portable) units, there are a number of plans available including Extended Warranties and Fast Fix swap out service.

Preventative Maintenance
Planned on site preventative maintenance inspections designed to keep critical power systems functional when needed most.

Enhanced Warranty Plan
24/7 upgrade to standard warranty that includes preventative maintenance inspections.

Comprehensive Maintenance
Complete breakdown coverage for post warranty equipment, which includes preventative maintenance inspections and priority response.

Remote Monitoring
24 hour / 7 day per week monitoring of your critical power system.

Eaton 5110 UPS - Support

Engineering Services National Help Desk

1300 303 059
eeshelpdesk@eaton.com

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.