Australia*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton 3105 UPS

Formerly Powerware 3105 UPS

Eaton 3105 UPS

The compact Eaton 3105 UPS provides affordable protection for PCs, peripherals, POS equipment, fax machines and telephone equipment in small and home offices. Equipped with battery backup/surge protection outlets, it keeps essential systems up and running through power outages. The 3105 UPS also accommodates nonessential equipment with convenient surge-only outlets. The 3105 UPS fits easily under a desk and can also be mounted to a wall.
Find a Reseller for this UPS

 

Eaton 3105 UPS - Technical Specifications

Product Snapshot
Power Rating 500 - 700 VA
Voltage 230 Vac
Frequency 50/60 Hz (auto-sensing)
Configuration Desktop mini tower
Product Series Powerware
UPS Models
Eaton 3105
Eaton 3105 (500 - 700 VA) Specifications

Eaton 3105 UPS - Features

  • Keeps essential systems running through power outages (four outlets with battery backup and surge suppression and four outlets with surge suppression only)
  • Saves space with a compact design that fits easily under a desk or can be conveniently wall-mounted, with quick access to all receptacles
  • Extends UPS service life with user-replaceable batteries
  • Protects network-connected equipment from "back door" surges coming over LAN or telephone lines
  • Informs you of power problems and low battery conditions with audible alarms and remote alarm notification
  • Provides UPS operating status through convenient USB port

Eaton 3105 UPS - Documentation

Product Literature
3105 Datasheet (AU)
(English)
04-Jul-2007
108 kB
Manual(s)
Powerware 3105 User Manual
(English)
23-Aug-2006
164 kB

Eaton 3105 UPS - Options

Power Management
Option Description Part Number
Eaton LanSafe LanSafe monitors UPS status and can gracefully shutdown or restart the systems connected to the UPS during an extended power failure (Included free on the UPS Software suite CD with the UPS) free download
LanSafe Webview Remotely monitor your UPS that powers your computer hardware. From a browser, you are able to see basic properties of your UPS as well as the properties of a LanSafe Controller free download
Multiview Windows-based web browser for monitoring multiple UPSs via ConnectUPS Web cards and LanSafe instances. free download
Eaton Netwatch NetWatch Client UPS connectivity software is a critical component of Eaton's network shutdown solution. During an extended power failure, NetWatch works in conjunction with a ConnectUPS Web/SNMP network card and the Pulsar Series Eaton Network Management Card (NMC), to enable the automatic and graceful shutdown of UPS-protected devices. Eaton's NetWatch Client 5.0 UPS connectivity software has met the Cisco Technology Developer Program test criteria for interoperability with Cisco’s Unified Communications Manager 4.3. NetWatch enables safe, unattended shutdown and restart of Cisco Unified Communications in the event of a power loss. free download

Plug and Play - up to 6kVA
For plug and play (portable) units, there are a number of plans available including Extended Warranties and Fast Fix swap out service.

Preventative Maintenance
Planned on site preventative maintenance inspections designed to keep critical power systems functional when needed most.

Enhanced Warranty Plan
24/7 upgrade to standard warranty that includes preventative maintenance inspections.

Comprehensive Maintenance
Complete breakdown coverage for post warranty equipment, which includes preventative maintenance inspections and priority response.

Remote Monitoring
24 hour / 7 day per week monitoring of your critical power system.

Eaton 3105 UPS - Support

Engineering Services National Help Desk

1300 303 059
eeshelpdesk@eaton.com

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.