Flywheel product image

Flywheel Solutions

Certified for use with the Eaton 9390 and Eaton 9395 three-phase UPSs, the VYCON VDC-XE flywheel systems offer a highly reliable DC power source. The VDC and VDC-XE Direct Connect UPS backup systems offer an alternative to lead-acid based batteries and bring unprecedented power capacity for instantaneous and reliable backup power.

Features

  • Provides a highly reliable and environmentally friendly alternative to lead-acid batteries
  • Reduces cooling requirements with energy-efficient performance
  • Delivers a reliability improvement of 20 times over a single bank of batteries
  • Offers high power density with a small footprint and minimum floor loading requirements
  • Reduces maintenance costs over its 20-year lifespan as there are no batteries to replace
  • Comes equipped with LCD monitor for easy system monitoring
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.