Intelligent Power Software Suite

Eaton’s Intelligent Power® Software Suite gives you all the tools you need to monitor and manage power devices on your network, even in a virtualized environment. This innovative software solution combines the most critical applications in ensuring system uptime and data integrity: not only power monitoring and management, but also graceful shutdown during an extended power outage. Both software programs in this suite, Intelligent Power Manager and Intelligent Power Protector, can be downloaded free of charge.

vmware logo

Intelligent Power Manager - Supervisory Software

  • Remotely monitor and manage multiple UPS and ePDU devices across your network from a single interface — any PC with a Web browser or your vCenter™ or XenCenter™ dashboard
  • Instantly access critical information, such as UPS battery condition, load levels and battery runtime
  • Measure power consumption and kWh to help calculate power usage effectiveness (PUE)
  • Integration with virtualization platforms increases productivity and operational responsiveness
  • Trigger migration applications to transparently move virtual machines to an available server on the network, for data integrity and zero downtime
  • Shutdown agent management enables safe shut down of servers — even servers in clusters running vCenter
  • Auto discovery provides fast installation by automatically detecting devices on the network
  • Mass-upgrading of firmware capability reduces network management card setup and maintenance time
  • Power device asset management allows for tracking of equipment moves, adds and changes
  • Compatible with ESXi, SCVMM, XenCenter and KVM

Intelligent Power Protector - Protection Software

  • Helps you avoid data loss by gracefully shutting down computers and servers powered by a UPS during an extended power outage
  • Easy-to-use interface from any PC with a Web browser
  • Watchdog functionality reboots hung-up machines in kiosks
  • Redundancy monitoring/management capability for dual-cord servers helps maximize uptime
  • Acquires UPS information through local or network communication and can be easily deployed on many computers
  • Can be remotely managed, configured and updated with Eaton’s Intelligent Power Manager
  • Compatible with ESXi, Hyper-V, XenServer and KVM
Related Information
Product Summary
Intelligent Power Manager demo
Intelligent Power Protector demo
Power Network Management System demo
Download IPM Software
Download IPP Software
Product Literature
 
Review
CRN reviewer Edward J. Correia says that in looking at the Eaton 5130 UPS with its Intelligent Power Software Suite, the most impressive thing "was the tightness and depth of [the software's] integration with VMware." Read the full review.
E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.