Eaton Logo, links to the Eaton homepage

Eaton 5110 UPS

Formerly Powerware 5110 UPS

The Eaton 5110 UPS provides cost-effective line-interactive backup power and voltage regulation for small and medium businesses with workstations, desktop PCs, telephone equipment and POS applications. With its compact form factor, the 5110 UPS can be utilized as a standalone tower or under a computer monitor. The 5110 UPS is equipped with eight outlets—four with surge suppression and battery backup and four with surge suppression only.
Find a Reseller for this UPS

 

Eaton 5110 - Technical Specifications

Product Snapshot
Power Rating 500-1500 VA
Voltage 120vac, 230vac
Frequency 50/60 Hz
Configuration Tower or under monitor
Product Series Powerware
UPS Models
Part Number Power Rating Input Plug Output Receptacles List Price
(VA/Watts)
5110 NORTH AMERICAN MODELS: 120V, 50/60 Hz
103004256-5591 500 / 300 5-15P (4) 5-15R, (4) 5-15R surge only $107 
103004257-5591 700 / 420 5-15P (4) 5-15R, (4) 5-15R surge only $122 
103004258-5591 1000 / 600 5-15P (4) 5-15R, (4) 5-15R surge only $189 
103004259-5591 1500 / 900 5-15P (4) 5-15R, (4) 5-15R surge only $194 
5110 INTERNATIONAL MODELS: 230V, 50/60 HZ
103004261-5591 500 / 300 C14 (4) C13, (4) C13 surge only   
103004262-5591 700 / 420 C14 (4) C13, (4) C13 surge only   
103004263-5591 1000 / 600 C14 (4) C13, (4) C13 surge only   
103004264-5591 1500 / 900 C14 (4) C13, (4) C13 surge only   

Eaton 5110 - Features

  • Keeps essential systems running through power outages (four outlets with battery backup and surge suppression and four outlets with surge suppression only)
  • Saves space with a compact design that can be deployed as a tower or under a computer monitor
  • Delivers consistent, clean output with Automatic Voltage Regulation (AVR) that doesn’t drain battery power
  • Extends UPS service life with user-replaceable batteries
  • Protects networked equipment from "back door" surges coming over LAN or telephone lines
  • Informs you of power problems and battery conditions with audible alarms and remote alarm notification via email, pager, the Web, or SNMP

Eaton 5110 - Documentation

Product Literature
Eaton 5110FXA UPS Product Focus
(English)
04-Nov-2009
907 kB
Eaton Power Quality and Distribution Solutions Product and Service Catalog
(English)
17-Jun-2009
4735 kB
Manual(s)
Eaton 5110 UPS User Manual - 120 Volt
(English)
28-Apr-2005
3132 kB
Eaton 5110 UPS User manual - 230 volt
(English)
30-Mar-2005
223 kB
Warranty, Service Agreement, Terms and Conditions
Limited Warranty
(English)
02-Oct-2009
468 kB
Eaton Load Protection Guarantee
(English)
19-Mar-2009
116 kB

Eaton 5110 - Options

Service Plans
Features Service Plans
  Factory
Warranty
Gold
Comprehensive coverage of the UPS and batteries
Telephone technical support
Connectivity support
Expedited delivery of replacement parts, modules and batteries  
Battery Services
UPS Battery Replacement
Order your free copy of the UPS Battery Handbook
Power Management
Option Description Part Number List Price
Intelligent Power Manager Intelligent Power Manager software facilitates easy, versatile, remote monitoring and management of multiple devices to keep users apprised of power and environmental conditions. free download free
Eaton LanSafe LanSafe monitors UPS status and can gracefully shutdown or restart the systems connected to the UPS during an extended power failure (Included free on the UPS Software suite CD with the UPS) free download free
LanSafe Webview Remotely monitor your UPS that powers your computer hardware. From a browser, you are able to see basic properties of your UPS as well as the properties of a LanSafe Controller free download free
Multiview Windows-based web browser for monitoring multiple UPSs via ConnectUPS Web cards and LanSafe instances. free download free
Eaton Netwatch NetWatch Client UPS connectivity software is a critical component of Eaton's network shutdown solution. During an extended power failure, NetWatch works in conjunction with a ConnectUPS Web/SNMP network card and the Pulsar Series Eaton Network Management Card (NMC), to enable the automatic and graceful shutdown of UPS-protected devices. Eaton's NetWatch Client 5.0 UPS connectivity software has met the Cisco Technology Developer Program test criteria for interoperability with Cisco’s Unified Communications Manager 4.3. NetWatch enables safe, unattended shutdown and restart of Cisco Unified Communications in the event of a power loss. free download
free

Eaton 5110 - Support

Questions about a product you own?

Toll Free: 1 800 356 5737
International: +1 919 870 3149
8:00 AM to 7:00 PM EST
Monday through Friday Eastern Time
E-mail: SinglePhaseTS@eaton.com

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
E-mail: InsideSalesEngineerUPS@eaton.com

Training:

UPS Fundamentals Training for the Eaton 5110
Software and Connectivity Training for the Eaton 5110
View all Training Options

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.