PW9130G3000R-XL2UAU

PW9130i3000R-XL2U
 
General
Topology Online (Double Conversion)
Configuration Rackmount
Part Number PW9130G3000R-XL2UAU
Color Black
Rating (VA/Watts) 3000/2700
Diagnostics Full system self-test
Efficiency 94% in high-efficiency mode; 91% in online mode
UPS Bypass Automatic bypass
Dimensions (H x W x D, mm) 86.5 x 438 x 600
Weight (kg) 29.5
Rail Kit Included Yes
Remote Emergency Power off (REPO) Emergency shutdown control through the REPO port
 
Electrical Input
Connection
(1) IEC-320-C20
C20
Input Cord Aust. 16A to IEC 320-16A
Input Voltage Range 180-276 Vac (with load PF of 0.7)
Nominal Voltage 220-240 V
Frequency 50/60 Hz
Frequency Range 45–65 Hz
Nominal Current 13.0A @230V
Breaker Ratings 16A
 
Electrical Output
Output Receptacles
(4) IEC-320-C13
C13
(1) IEC-320-C19
C19
(3) Aust. 10A
Australian 10A
On Utility Voltage Regulation ±3% of nominal
On Battery Voltage Regulation ±3% of nominal
Frequency Regulation ±3% Hz online
Load Crest Factor 3 to 1
 
Battery
Runtime
(minutes)
Load (watts)
Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc.

Show:

Mouseover graph for detailed runtime values
Battery Description VRLA 12V/9 Ah (internal and External)
Battery Type Replaceable maintenance free sealed lead acid
Battery Replacement Hot-swappable internal batteries
Start On Battery Allows start of UPS without utility input
 
Communications
User Interface Graphical LCD with blue backlight and text in English, French, German, Russian and Spanish
LEDs Four status-indicating LEDs
Communication Ports RS-232 and USB HID port as standard
Relay Output Common alarm standard
Communications Slot Optional communication slots (BD Slot)
Communications Card Slots Optional SNMP/Web card for monitoring in SNMP-based networks, monitoring through Web browser interface. Relay card for integration to industrial environment and BMS, remote shutdown for IBM AS/400 systems
 
Environmental & Standards
Heat Dissipation (BTU) Line: 1257, Bat: 1755
Audible Noise <44 dB
Operating Temperature 0˚C to +40˚C
Performance - Safety - EMC CE (per IEC/EN62040-2: Emissions, Category C1; Immunity, Category C2), GS
Storage Temperature -20˚C to +40˚C with batteries and -25˚C to +55˚C without batteries
Relative Humidity 5–90% non-condensing
   

Go to top