ePDU with plugs attached product photo

Retrofit to an existing data centre

Retrofit for existing PDUs without power metering 16A & 32A In-Line Rack Mount Monitor

Designed for new or retrofit applications, our in-line monitoring units provide simple single and dual fed local and remote monitoring solutions. Available with RS232 and IP connectivity, as well as the EasyRead digital ammeter.

  • Up to 2x7.3 kw – supports high-density rack applications
  • Fuseless and breakthrough design – no inline break
  • Data Centre grade – supports servers and network equipment
  • EasyRead digital ammeter – reduces local monitoring time
  • Single or dual feed – allows A-B feed to be monitored
  • IP monitoring – monitoring over a network XML/HTTP/SNMP including user definable traps
Related Information
Product Summary
Features & Benefits
Product Literature
Choosing your ePDU - Power density
Managed ePDU
Monitored ePDU
Metered ePDU
Basic ePDU
Retrofit to an existing data centre
Mounting your Eaton ePDU
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.