Core Power Solutions product image

Eaton Core Power Solutions

Telecom 24V DC power systems up to 202 kW*

Telecom 48V DC power systems up to 378 kW*

Eaton offers a full range of telecom 24V and 48V DC power systems, ideally suited to major telecommunications installations requiring compact, efficient and flexible DC power supplies. Typical applications include network central or local offices, fiber optic transmission systems and cellular wireless (3G, GSM, CDMA, UMTS, BTS, MSC) applications.

These 19” rack systems are available with up to 126 rectifier modules controlled from a single SM60 or SM65 supervisory module. A fully equipped system, excluding distribution modules, can be accommodated in only three cabinets for minimum floor-space requirements.

Eaton Large Power Solutions are pre-configured for fast installation and set-up with all system settings fully adjustable in software and stored in transferable, configuration files for repeatable one-step system set-up.

* Systems with higher output are also available.

Features & Benefits

  • 45U cabinet
  • High Power Density and Reduced Footprint
  • On-Line Replacement of Rectifiers (Hot-Swap)
  • High Efficiency and Unity Power Factor
  • Surge Protection
  • Single Point of Control
  • Pre-Configured Software Set-up
  • Remote Control and Monitoring

Typical Applications

  • Major telecommunications installations
  • Wireless network switching
  • Transmission systems
  • Local and Central Offices
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.