Eaton SiteSure-3G
SiteSure-3G adds on to the
SC200 Controller to provide
control and monitoring of
a wide range of external
devices. It uses the communications
capability of a Eaton DC power system
to monitor and control security,
air conditioning, engine
alternators and other building
services, or sense DC currents
for load metering.
Additional SiteSure-3G modules
can be added as required
to provide the number of
inputs and outputs needed for
a particular application.
SiteSure-3G modules can
be remotely controlled
and configured using the PowerManagerII remote control
and monitoring software or
with DCTools local craft terminal.
StieSure-3G is also
compatible with Network
Management Systems using
SNMP.
Features & Benefits
- Remote monitoring & control
- Expandable
- Modular
- Real time data collection
- Compliance with international standards