Data Power Solutions

Data Power Solutions

Eaton Data Power Solutions are the ideal way to provide high reliability 48V DC power for wiring closet and other data and telecommunications equipment. The modular rectifiers allow systems to be sized according to the equipment connected with a redundant on-line rectifier for added reliability.

The two system sizes will provide up to 4.5kW or 9kW of high stability DC power. All systems are powered from a standard AC supply. For maximum security systems can have an optional 48V battery backup.

These compact, efficient and flexible DC power supplies can be table or shelf mounted, or will fit into standard 19” equipment racks. The 4.5kW systems can also be fitted with a protective cover for desk-top mounting.

Features & Benefits

  • Compact, high reliability 48V DC power systems
  • Modular hot-plug rectifiers with optional N+1 redundancy
  • Optional battery backup
  • 110V or 240V AC input
  • System outputs up to 4.5kW or 9kW
  • Pre-configured with minimum set-up required
  • Full Ethernet communications and SNMP
  • Desktop or 19” rack mounting
  • Optional desk top kit for 4.5kW system only
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.