The PSWF8R-U is rated at 10A.
The unique mounting system allows mounting in many different modes to suit crowded racks. Even if no rack space exists, the units may be mounted externally on the front or rear of the rack!
For horizontal mounting, the units requires a single 1RU (44mm) rack space for installation. For vertical mounting, the units requires 3RU (132mm) of rack space. The units may also be flush mounted to either side of a rack, cabinet or trolley.