The SPFi is a 3-stage protection system utilising primary and secondary MOV protection in conjunction with a Low-Q LC filter. In addition, the unit also provide filtering of the line harmonics, noise and RF transmitters with a cut-off frequency of <10kHz and a minimum attenuation of 40dB above 1MHz.
All models in the SPFi Series are fully enclosed in wall mounting IP24 steel enclosures. A graphical mimic display provides at-a-glance indication of the status of the SPFi with indicators showing correct functions in green and faults in red. The alarm function provides a summary alarm output for protection failure and power failure.
|
Related Information
|
| Specifications |
| Brochure |