CSFi - Din Rail Compact Surge Filter |
|||||||||||||||||
|
The CSFi is designed for mounting in distribution boards to
provide secondary protection against power surges caused by
external sources such as lightning strikes and substation
switching as well as providing a measure of protection from
surge events generated on the secondary side of the filter.
The CSFi is a 3-stage protection unit utilising primary and
secondary MOV protection in conjunction with a Low-Q LC filter.
In addition, the unit also provides filtering of the line
harmonics, noise and RF transmitters with a cut-off frequency of
<10kHz and a nominal attenuation of 45dB All CSFi units are provided with indicators showing power and protection status. Alarms are indicated on the front panel of the unit. The alarm function provides a summary alarm output for protection degradation as well as power failure. The protection alarm is configured to partial protection failure. The summary alarm relay contacts provide remote signaling to other equipment. | |||||||||||||||||
|
|||||||||||||||||
|
Related Information
|
| Specifications |
| Brochure |
| Data sheet |