Eaton CAT5 Network Transient Protection
The CAT5 Network Transient Protector (NTP) is designed to provide
protection for CAT5 computer networks up to 100MHz. The unit
provides protection for signal pairs 1 / 2 and 3 / 6 of a CAT5
cable. The unit is simply used in place of the existing patch
cable from an RJ45 network connection to a workstation or
peripheral network device.
The device protects workstations, printers, servers, hubs or any
other protocol protocol-compatible device from potentially damaging
or dangerous voltages, regardless of their source. The device cannot
protect against data errors caused by an interfering source.
Key Features
- Protects all CAT5 network devices against surge and
electro static discharge.
- Protects all eight wires as a CAT5 cable
- Simple to install
- Does not effect network traffic
- 12 month warranty
PWNTP24 Details
Specification Details
| CAT5 NTP |
| System Voltage | < 8 Pk. |
| Suppression Voltage | <
12V @ 20A |
| Max.
Surge Current | 80A
(10 / 1000uS), 40A (2mS) |
| Equivalent
CAT5 Cable Burden | 1
metre |
| Size
(not including cable) | 40
x 40 x 20 mm |
| Weight | 100g |