Rack-mounted Power Distribution

Eaton Enclosure Power Distribution Unit – ePDU
Eaton ePDUs are enclosure based Power Distribution Units, designed specifically for the IT Data Centre environment. Eaton ePDUs complement your UPS systems, distributing power anywhere conditioned power must be supplied to multiple pieces of equipment. ePDUs are available in single and dual chassis, Basic, Metered, Monitored and Managed technology options and with country specific outlets.
Eaton Rack Power Module product photo
Eaton Rack Power Module (RPM)
The Eaton RPM, part of the Powerware series, simplifies data center power distribution by delivering up to 36 kW of power in a 3U cabinet.
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.